Prova la ricerca per parole chiave, numero d'ordine, codice prodotto o numero di serie, per es. "CM442" o "Informazione tecnica"
Per avviare la ricerca, digitare almeno 2 caratteri.

Reduce calibration effort and risk in CIP processes

Self-calibrating temperature measurement with iTHERM TrustSens for hygienic applications

Industria: Più settori
Beverage production copper tank

Vi preghiamo di dirci il più dettagliatamente possibile come possiamo aiutarvi. In questo modo potremo contattarvi con la migliore risposta possibile.

Sintesi

Cleaning in Place (CIP) processes require reliable temperature monitoring to ensure hygienic conditions and consistent product quality. iTHERM TrustSens enables inline self-calibration during CIP cycles, reducing manual calibration effort and avoiding production downtime, while providing traceable, audit-ready documentation and significantly lowering the risk of undetected sensor drift.

The benefits: Reduced calibration effort and higher reliability in CIP

0%

risk of undetected sensor drift

100%

regulatory and quality requirements compliance

iTHERM TrustSens by Endress+Hauser introduces a fundamentally different approach to calibration in CIP applications. By integrating the thermometer, operators achieve higher reliability in temperature measurement, as inline self-calibration during regular cleaning cycles allows frequent validation of accuracy compared to traditional periodic calibration. Continuous verification during operation reduces the risk of undetected sensor drift and allows longer calibration intervals without compromising compliance.

The challenge: Reliable temperature monitoring in CIP while avoiding calibration downtime

Temperature sensors installed at critical control points (CCPs) must deliver accurate and reliable measurements at all times to ensure effective CIP cleaning and regulatory compliance. Conventional calibration concepts typically require removing the sensor from the process and interrupting production, resulting in increased maintenance effort, downtime, and cost. In addition, sensor drift may remain undetected between two calibration intervals, posing a potential risk to product quality and process safety.

CIP processes consist of multiple steps, including hot caustic and acidic cleaning phases followed by cold-water flush out steps:

These phases are characterized by rapid and recurring temperature changes, particularly in the CIP return line, caused by alternating hot cleaning media and cold rinsing phases. Monitoring the correct cleaning temperature at this point is essential to ensure that residues are reliably removed throughout the entire system.

  • Measuring point of tempera­ture sensors: in the return line
  • Process temperatures: 20 to 70 °C (68 to 158 °F)
  • Rapid temperature changes during rinsing and cooling phases
  • Frequent repetition of CIP cycles depending on produc­tion schedules

Our solution: Inline self-calibrating RTD-thermometer

iTHERM TrustSens TM371 (metric) or TM372 (imperial) is specifically designed to address these challenges in hygienic and regulated applications. The device does not only compare two values but uses a physical fixed point reference sensor based on the Curie effect.

For CIP applications, the low-temperature calibration point at 39 °C (102 °F) is used, which lies within the typical temperature window of CIP processes. The temperature drop during the rinsing phases is the most frequent recurring condition in CIP processes. Self‑calibration is triggered when the temperature passes the calibration point and the process follows the temperature profile described in the Technical Information and shown in the figure below.

Contattaci

Sei interessato alla nostra offerta? Desideri discutere della tua applicazione?

Vi preghiamo di dirci il più dettagliatamente possibile come possiamo aiutarvi. In questo modo potremo contattarvi con la migliore risposta possibile.

Products and services used

/

Related solutions and technology

Misuratori di temperatura

Misuratori di temperatura per l'industria di processo

Maggiori informazioni

Misura e verifica in tempo reale dei processi CCUS

Aprite le porte al futuro della cattura del carbonio: soluzioni precise, affidabili e personalizzate per applicazioni in fase densa

Ulteriori informazioni

Soluzioni di monitoraggio continuo delle emissioni per garantire la conformità

Soluzioni di monitoraggio continuo delle emissioni per garantire la conformità

Maggiori informazioni

Soluzioni per ottimizzare l'abbattimento dei NOx nei gas di scarico industriali

Soluzioni per ottimizzare l'abbattimento dei NOx nei gas di scarico industriali

Maggiori informazioni

Raccolta e trasmissione dei dati nei terminal Oil & Gas

Ottimizzazione dei terminal Oil & Gas sotto tutti gli aspetti, dalla trasparenza dell'inventario alla logistica

Maggiori informazioni

Skid di misura per operazioni di carico e scarico nel settore Oil & Gas

Scoprite le soluzioni industriali Endress+Hauser per applicazioni accurate e sicure di misure fiscali di prodotti liquidi su camion e vagoni ferroviari

Maggiori informazioni

Sistemi di monitoraggio della qualità dell'acqua per l'acqua potabile

Esplorate le soluzioni Endress+Hauser per il settore idrico finalizzate al monitoraggio affidabile ed economicamente efficiente della qualità dell'acqua potabile, oggi e in futuro.

Maggiori informazioni

Gestione intelligente delle reti idriche

Questa soluzione di monitoraggio intelligente vi assicura la massima trasparenza in tutte le attività connesse alle acque potabili e reflue. Scoprite come risparmiare tempo riducendo i costi operativi ed energetici.

Maggiori informazioni

FAQs