l'immagine presenta un esempio di soluzione disponibile
Measurement of industrial emissions is receiving more attention worldwide and is an important component in environmental protection. Regional and national regulations continue to develop, emission limits tend to decrease further and new measurement components are added. Energy flows and energy sources are changing so that measurement technology is evolving. Endress+Hauser offers modern gas analyzer systems with innovative technologies and proven measurement principles along with digital solutions.
Solutions Overview:
Available for:
Acqua, acque reflue e rifiuti
Alimentari e bevande
Oil & Gas/Navale
Produzione di energia
Hardware & Software:
Extractive and in-situ measuring devices for gas analysis
Efficient and cost-effective integration into complete systems
Multi-component analyzer systems with extremely straightforward handling, trouble-free installation and commissioning on-site with very low maintenance requirements
Different analyzer systems with high-quality serial modules and components that can be optimally customized to the specific requirements thanks to their configurable design
Wall-mounted enclosure and pressure-resistant encapsulated housing - dedicated for use in hazardous areas
Ready-to-use analyzer containers and shelter solutions
Data Acquisition and Handlings Systems (DAHS) for continuous acquisition, evaluation, storage, and visualization, as well as transmission of emissions data for modern emission management
Modular service contracts - flexible for every requirement
Local field service
System engineering, technical consulting and planning
Project management
Factory Acceptance Test (FAT)
Site Acceptance Test (SAT)
Start-up and commissioning
Training by experienced service engineers
Troubleshooting and repair
Remote support where required
Supporting decarbonization - with the right measurement technology and a long-standing experience
To cut emissions, we must first measure them accurately. Over 60 years of field experience and industrial expertise make us a competent partner for the specific requirements of our customers.
Whether cost-optimized standard systems or customized designs, Endress+Hauser provides application-related solutions for a continuous emission monitoring and, upon request, will design complete gas analysis systems. Based on multiple proven measurement principles we can offer the right technology for every application.
Thanks to the innovative in-situ measurement technology, the measuring devices can be mounted at the duct containing the process gas. This device solution features minimal maintenance requirements and very short response times.
Extractive gas analyzers can be used in a broad range of applications. A partial gas flow is extracted from the gas duct through selected probes, conditioned and fed to the analyzer module under constant conditions. The entire gas treatment from the extraction and processing to the analysis is optimally designed for the measurement task.
Clear and cost-efficient emissions data management: Environmentally relevant emissions must be recorded continuously and checked with utmost reliability. Their qualitative assessment over time is essential, since companies responsible for emissions must adhere to limits and provide the authorities with full documentation. We have long-term experience in the continuous measurement, monitoring and remote transmission of emission data.
Single source provider
Gas & liquid analysis, dust monitoring, flow measurement, data acquisition, system solutions, service, pressure, temperature, and level sensors: all from one supplier
The right technology for every application
We offer configurable analyzer modules for a wide application range - even for the analysis of aggressive, corrosive or combustible gases
Tailored to your requirements
Endress+Hauser offers customized solutions designed for numerous possible measuring components
Increased availability through real time monitoring and predictive maintenance
The Monitoring Box digitally monitors all integrated devices in real time, detecting changes in sensor and plant conditions to identify faults early or prevent them altogether
Effectively plan your service deployments
The Monitoring Box also supports predictive maintenance and simplifies service planning, ensuring technicians arrive on time with the right spare parts
Everywhere there for you
For decades, we have supported all phases of your measurement systems and plants – from planning and commissioning to operation, upgrades, and replacements
Related products
F
L
E
X
Prodotti semplici
Selezione, installazione e messa in funzione semplice
Soluzioni per il monitoraggio delle emissioni PDF, 4.9 MB
Un portfolio completo per il monitoraggio continuo delle emissioni. Con soluzioni orientate al futuro e personalizzate per i compiti di misura del vostro settore.
Utilizziamo i cookie per migliorare la tua esperienza di navigazione, raccogliere dati statistici per ottimizzare la funzionalità del sito e fornire contenuti o annunci pubblicitari personalizzati.
Selezionando "Accetta tutti", ci autorizzi a utilizzare i cookie.
Per maggiori dettagli, consulta la nostra Politica sui cookie .