Prova la ricerca per parole chiave, numero d'ordine, codice prodotto o numero di serie, per es. "CM442" o "Informazione tecnica"
Per avviare la ricerca, digitare almeno 2 caratteri.

Solutions to optimize the NOx abatement in industrial flue gases

Fast and reliable measures to optimize processes and ensure compliance with emission limit regulations

Fast measurements to optimize processes and meet emission limits

l'immagine presenta un esempio di soluzione disponibile

Energy intensive processes  require a high consumption of fossil fuels resulting in high NOx emissions. To comply with local regulations the NOx content is often reduced in a DeNOx system using ammonia. The challenge of this fast process is to inject the right quantity of ammonia to reduce residual NOx to a minimum while preventing emission of excess ammonia. In-situ analyzer solutions from Endress+Hauser are perfectly suited to monitor NOx and ammonia slip due to an oversupply of NH3 in this dynamic process. 

Solution Overview:

Available for:
Acqua, acque reflue e rifiuti
Chimica
Miniere, materie prime e metalli
Oil & Gas/Navale
Produzione di energia

Hardware & Software:

  • GM32 in-situ gas analyzer for NOx at the reactor inlet and outlet
  • GM700 in-situ gas analyzer for NH3 at the reactor outlet
  • Cross duct or measuring probe versions available
  • Efficient and cost-effective integration into complete systems 
  • Automatic self-monitoring for minimal maintenance costs and long maintenance-free intervals
  • Data Acquisition and Handlings Systems (DAHS) for continuous acquisition, evaluation, storage, and visualization, as well as transmission of emissions data for modern emission management
  • Condition monitoring and monitoring services as digital solution for continuous monitoring of the device and plant status as well as the application itself

Services:

  • Modular service contracts - flexible for every requirement
  • Local field service
  • System engineering, technical consulting and planning
  • Project management
  • Factory Acceptance Test (FAT)
  • Site Acceptance Test (SAT)
  • Start-up and commissioning
  • Training by experienced service engineers
  • Troubleshooting and repair
  • Remote support where required

Accurate measurement ensures optimized use of additives (NH3) and compliance with emission limit regulations

A DeNOx system (SCR, SNCR) converts NOx which is a toxic gas to N2 and H2O. Both are harmless to humans and other species. Ammonia or an aqueous urea solution is injected after the combustion and converted either into the presence of a catalyst (SCR) or the absence of a catalyst (SNCR).  NOx reacts with the ammonia and turns into N2 and H2O.

Therefore, it is crucial to determine the NOx content at the inlet and outlet of the DeNOx reactor (SCR, SNCR). Additionally, the  detection of NH3 slip at the reactor outlet is necessary to comply with the increasing regulation of ammonia slip (due to oversupply of NH3 at the reactor inlet).

Endress+Hauser can provide reliable solutions which help to maximize unit functionality and availability. The in-situ measurement technology offers several benefits: No need for sample transportation to the analyzer reducing analysis time. No need for sample handling systems to reduce system costs and maintenance demand. Higher accuracy and better process control because condensation of ammonia is avoided.

Fast and reliable measurement technology

In-situ measurement means direct measurement in the process, leading to fast measurement, reduced system cost and higher accuracy

Tailored to your requirements

Process applications require customized gas analyzer solutions. Endress+Hauser offers customized solutions designed for numerous possible measuring components

Increased availability through real time monitoring and predictive maintenance

Digital Services monitor all connected devices in real time, detecting changes in sensors and plants early so faults can be identified sooner or prevented entirely

Everywhere there for you

For many years, we have supported your measurement systems and plants with services covering the entire lifecycle, from planning and commissioning to operation, upgrades, and replacement

Offering highlights

/

Interested in our solutions? Our consultants can answer all your questions.

Note finali