Title

Prova la ricerca per parole chiave, numero d'ordine, codice prodotto o numero di serie, per es. "CM442" o "Informazione tecnica"
Per avviare la ricerca, digitare almeno 2 caratteri.

Surface thermometers

Non-invasive thermometers for a wide range of industrial applications, from basic to demanding

surface temperature  measurement
2 Prodotti
Ordina per:
Filtra

Surface thermometers

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About surface thermometers

Non-invasive thermometers are used to measure the medium temperature by only touching the outer surface of a pipe, reactor or vessel. They can be used universally in all industries, but are ideal for heavy duty industrial processes with demanding process conditions. Especially for retrofitting measurements into existing systems for energy and safety monitoring or temporary measurements, non-invasive temperature sensors are the right choice as they can be flexibly positioned either at different points on the pipe or across different pipes in a plant.

Applications

A surface temperature assembly is ideal for demanding process conditions such as high flow velocities, high process pressures, highly viscous or corrosive media, abrasion, pigging or small pipe diameters. This makes them the perfect fit for heavy-duty industries, e.g. chemical and petrochemical; power and energy; mining, minerals and metals.

Benefits

  • No direct contact with the process medium
  • No risk of leakage
  • No need for extensive engineering (e.g. thermowell wake frequency calculation)
  • No need to shut down the process
  • Easy to install, even retrospectively or for temporary measurements
  • No impact on the steadiness of the flow
  • No thermowell wear due to corrosive or abrasive media

Customized surface thermometers for fired heaters, reformers,  heat exchangers and boilers

By measuring the temperature of the pipe surface, these tube skin assemblies are used to secure the pipe integrity from overheating, which can be caused by coking of the fluid. Designed and installed to customer specifications, they ensure optimum thermal continuity even under the most severe operating conditions, such as open burner flames, vibration, corrosion, or relative movement due to differential thermal expansion.

Technical specifications

  • TC sensor
  • Wide range of high-grade materials
  • Compensation for thermal distortion
  • Compatibility with existing process connections
  • ATEX Ex-d certification for the entire device
  • Specific tube connections: ShieldPort, KnifeEdge, FanType, WeldPad, Washer

Download

Esplora altre risorse

document icon
eBrochure iTHERM SurfaceLine TM611
Ottenete una precisione superiore, una maggiore sicurezza e un notevole risparmio di tempo e di costi con iTHERM SurfaceLine TM611 nelle industrie pesanti.
download icon Download
document icon
Misura della temperatura superficiale all'interno della fornace
Come i termometri possono rilevare il surriscaldamento dei tubi nella produzione di etilene
download icon Download