l'immagine presenta un esempio di soluzione disponibile
Cryogenic storage tanks for LNG and ethylene operate under extreme temperature conditions and require the highest safety standards. Undetected leakages between the inner and outer tank walls can lead to cold spots, product losses, mechanical stress, and the formation of explosive gas atmospheres.
During tank cooldown and loading phases, uncontrolled or uneven temperature distribution may cause structural deformation and increased safety risks. Early detection of temperature anomalies is therefore essential to mitigate risks, protect personnel, and ensure long-term asset integrity.
The Detection of Leakages in Cryogenic Tanks solution from Endress+Hauser continuously monitors shell and skin point temperatures across the tank base, walls, and roof. This enables early identification of insulation failures or leakages, supports safe cooldown procedures, and helps eliminate unaccounted losses while ensuring compliance with international safety and Ex standards.
Solutions overview:
Available for:
Chimica
Oil & Gas/Navale
Hardware & Software:
iTHERM MultiSens Flex TMS01 – Skin temperature for cooldown and leak detection
iTHERM MultiSens Bundle TMS31 – Storage temperature monitoring
iTEMP TMT8x / TMT7x temperature transmitters
Multiplexer MUX TM188 (MHT)
Field Display FD188
Tankvision LMS NXA86B (optional tank visualization)
Services:
Project management
Engineering & design
Basic engineering (Front End)
Factory calibration
Project site service & supervision
Installation & system commissioning
Documentation service
Certificates
Testing: FAT, SAT
Smart Support & Smart Support Connect
Early leak detection in cryogenic tanks – maximum safety, zero unaccounted losses, and full transparency with Endress+Hauser
The solution enables continuous, real-time temperature monitoring of cryogenic tank shells and internal walls. By detecting abnormal temperature patterns early, potential leakages and insulation failures can be identified before they escalate into safety incidents or structural damage.
Certified components and Ex-approved devices ensure safe operation in hazardous environments. Advanced pre-engineering, including temperature profile mapping, supports optimized sensor placement and validated design. The solution integrates seamlessly into Endress+Hauser tank gauging ecosystems and can be expanded with digital services for enhanced transparency and long-term asset protection.
Highest Level of Safety
Prevent formation of explosive atmospheres caused by vapor release during LNG, LPG, ammonia or ethylene loading
Elimination of Unaccounted Losses
Early detection of leakage between inner and outer tank wall reduces product losses
Protection of Critical Infrastructure
Avoid mechanical stress and deformation due to uncontrolled or rapid cooldown
100% Reliability
High-integrity temperature measurements with fast response to anomalies
Regulatory Compliance
Certified and Ex-approved components according to ATEX, IECEx, UL, CSA, CCC
Trasmettitore di temperatura PROFINET® come testa o dispositivo di campo con due ingressi sensore universali adatti all'uso in aree pericolose con Ethernet-APL™
Trasmettitore di temperatura 4-20 mA come dispositivo da testa, da campo o da guida DIN con un ingresso sensore universale adatto all'uso in aree pericolose.
Sistemi di misura nei serbatoi per l'industria Oil&Gas
Ottimizzate stoccaggio e misura fiscale per rinfuse liquide nel settore Oil&Gas con soluzioni di misura nei serbatoi Endress+Hauser.
Misura di categoria superiore nei serbatoi di LNG per l'industria Oil & Gas
Misura nei serbatoi e sicurezza operativa per l'inventory management di LNG
Sistemi di scarico delle navi-cisterna
Scoprite in che modo, nel settore Oil&Gas, le soluzioni di Endress+Hauser migliorano la produttività delle operazioni di scarico in banchina dei liquidi trasportati in nave.
Diamo valore alla tua privacy
Utilizziamo i cookie per migliorare la tua esperienza di navigazione, raccogliere dati statistici per ottimizzare la funzionalità del sito e fornire contenuti o annunci pubblicitari personalizzati.
Selezionando "Accetta tutti", ci autorizzi a utilizzare i cookie.
Per maggiori dettagli, consulta la nostra Politica sui cookie .