l'immagine presenta un esempio di soluzione disponibile
Biomethane production from biogas requires strict quality control to meet regulatory standards for gas grid injection, transportation, or liquefaction into bio-LNG. Critical parameters such as H₂S, water dew point, CO₂ and oxygen must be continuously monitored to ensure compliance and safe operation.
Operators face challenges including corrosive impacts of impurities on pipelines and equipment, undetected wet gas leading to shutdowns or flaring, and varying national standards and grid requirements. Additionally, maintaining reliable measurements while minimizing operational costs and avoiding complex calibration procedures remains a key concern.
A robust solution is required to verify the performance of upgrading units, ensure compliance with gas quality specifications, and provide continuous, accurate data for safe and efficient biomethane processing.
Fast and accurate biomethane quality analysis with turnkey measurement solution
The Endress+Hauser solution provides a turnkey system for continuous biomethane quality analysis, ensuring reliable monitoring of H₂S, water dew point, CO₂, O₂ and calorific parameters. Based on tunable diode laser absorption spectroscopy (TDLAS) technology with a patented differential system, it enables high-resolution measurements without interference, eliminating the need for consumables or frequent recalibration.
Installed close to upgrading units or grid injection points, the solution ensures compliance with gas quality standards, protects infrastructure from corrosion, and supports stable operation of biomethane plants. Integrated digital services such as Netilion and Heartbeat Technology enhance maintenance efficiency, reduce downtime, and provide lifecycle support across operations.
Reliable compliance with gas quality standards
Continuous monitoring of critical parameters ensures biomethane meets regulatory requirements for grid injection and transport
Fast and accurate measurement
Real-time analysis (within seconds) enables rapid response to process changes and prevents operational disruptions
Reduced operational costs
No consumables or field calibration reduces maintenance effort, downtime and overall OPEX
Protection of assets and infrastructure
Prevents corrosion, equipment damage and pipeline failures caused by H₂S, moisture and CO₂
Increased process efficiency
Stable operation and reduced product rejection improve throughput and minimize waste
Turnkey solution with lifecycle support
One supplier for engineering, installation, commissioning and services reduces project risks and complexity
Related products
F
L
E
X
Prodotti semplici
Selezione, installazione e messa in funzione semplice
Scoprite come la strumentazione Endress+Hauser sfrutta la trasformazione del biogas in biometano in modo sostenibile, efficiente e sicuro contribuendo alla produzione di energia rinnovabile.
Scoprite in che modo la strumentazione di Endress+Hauser aiuta a garantire operazioni sicure e affidabili di cattura, purificazione e liquefazione della CO2 biogenica.
What is the typical composition of Biogas pre and post processing? Are you meeting local and federal requirements with your measurements of biomethane? Here is a real-time, accurate solution!
/
Download
Esplora altre risorse
Misure di qualità in tempo reale nel biogas e nel biometano
Scoprite i vantaggi dell'uso degli analizzatori TDLAS / QF per misurare la concentrazione di composti nel biogas e nel biometano nel settore Oil&Gas
Analizzatore di gas JT33 TDLAS: Misura affidabile dell'H2S
Aumento della qualità del gas, del controllo dei processi e dell'integrità degli asset - Misura affidabile dell'H2S in tempo reale con l'analizzatore di gas JT33 TDLAS
Utilizziamo i cookie per migliorare la tua esperienza di navigazione, raccogliere dati statistici per ottimizzare la funzionalità del sito e fornire contenuti o annunci pubblicitari personalizzati.
Selezionando "Accetta tutti", ci autorizzi a utilizzare i cookie.
Per maggiori dettagli, consulta la nostra Politica sui cookie .