Title

Prova la ricerca per parole chiave, numero d'ordine, codice prodotto o numero di serie, per es. "CM442" o "Informazione tecnica"
Per avviare la ricerca, digitare almeno 2 caratteri.

Digital communication and smart instruments build efficiency

Modern instrumentation provide diagnostic information beyond basic process data, empowering informed decision-making and proactive maintenance

Ethernet-APL architecture is highly customizable, requiring only a gateway and power supply.

For decades, control system instrument data was constrained to single analog process variables communicated via individual 4-20mA current loops. Modern instrumentation advances, particularly digital communications, now provide a wealth of additional diagnostic and other information, enabling operational insights unachievable with simple 4-20mA measurements alone.

Modern device-level network media options — like HART® over 4-20mA, WirelessHART®, Ethernet-APL® and Bluetooth® — provide the ability to transmit data bidirectionally between an instrument and its host system. Various communication methods are selected based on the target field devices, depending on the intended application.

Contattaci

Sei interessato alla nostra offerta? Desideri discutere della tua applicazione?

Vi preghiamo di dirci il più dettagliatamente possibile come possiamo aiutarvi. In questo modo potremo contattarvi con la migliore risposta possibile.