Specs at a glance
- 
                              Application taskContinuous Emission Monitoring Systems (CEMS), 
 Process Gas Analysis Systems (PGA) and Liquid Analysis Systems
Field of application
Shelter solutions are primarily used to protect the installed analyzer systems from extreme ambient conditions such as heat, cold, dust, wind, earthquakes and corrosive or explosive atmospheres. They also offer advantages for transport as well as on-site installation and maintenance. At the factory, everything is coordinated and pre-installed in the shelter in a clear manner. Each shelter can be equipped to fit individual customer requirements.
- Protection of measurement and analysis technology from extreme ambient conditions in the field of process gas analysis and emission monitoring 
  
Device properties:
- Heating/Cooling/Ventilation (redundant on req.) 
- Standard shelter, 10 to 40 feet 
- Fire alarm and fire extinguishers available 
- CSC certificate for standard dimensions 
- Suitable for ATEX zones 
- Earthquake-safe and fireproof types available (F30, F60) 
Benefits
- High availability, long service life and minimal maintenance requirements of the installed technology thanks to the protection from adverse ambient conditions 
- Ex-version shelters also enable the use of non-ex-analyzer systems in explosion-hazardous areas 
- CSC certification enables low-cost transport on shelter ships and does away with the need for seaworthy packaging 
- Minimized risk of transport damage to the measurement and analysis technology 
- Quick installation as only the shelter needs to be connected 
- Easy access to mounting plates and racks facilitates maintenance work 
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
 Fundamental selection Meet your basic measurement needs | Technical excellence | Simplicity | 
| 
 Lean selection Handle your core processes easily | Technical excellence | Simplicity | 
| 
 Extended selection Optimize your processes with innovative technologies | Technical excellence | Simplicity | 
| 
 Xpert selection Master your most challenging applications | Technical excellence | Simplicity Variable | 
- 
                        - 
                                                            Special Documentation (SD)
 DIN EN 61010-1: 2020-03Additional Information for Extractive Gas Analyzers 
 (multi-lingual, also in DE, ES, FR and IT)Language: English Version: 01/01/2025 File size: 1.9 MB File name: 8030255_AE00_SD_EN_61010_Extractive_ml_V1-0_2022-09_EHS.pdf 
- 
                                                            
- 
                        - 
                                                            Competence Brochure (CP)
 Soluzioni per il monitoraggio delle emissioniSoluzioni per il monitoraggio delle 
 emissioni
 Ampio portfolio e vasta esperienzaLanguage: Italian Version: 27/05/2025 File size: 4.5 MB File name: CP01596C16IT01.25-00.pdf 
- 
                                                            
- 
                        - 
                                                            Competence Brochure (CP)
 Emission Monitoring Solutions – broad instrument portfolio and longstanding experienceAn overview brochure about emission monitoring, their measuring 
 principles and technologies, global requirements and services, a
 selection guide and the measuring devices at a glanceLanguage: English Version: 01/01/2025 File size: 9.9 MB File name: 8029975_CP_Emission_Monitoring_Solutions_en_V3-0_2025.01_EHS.pdf 
- 
                                                            
- 
                        - 
                                                            Competence Brochure (CP)
 排出ガス監視ソリューション 幅広い製品群と長年にわたる実績排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット Language: Japanese Version: 24/09/2025 File size: 11.1 MB File name: CP01596CJA_0125_Emission Monitoring Solutions.pdf 
- 
                                                            
- 
                        - 
                                                            Innovation (IN)
 Shelter Solutions – space and protection for measurement and analysis technologyShelter solutions are primarily used to protect the installed analyzer systems from extreme ambient conditions such as heat, cold, 
 dust, wind, earthquakes and corrosive or explosive atmospheresLanguage: English Version: 01/01/2025 File size: 4.9 MB File name: 8030010_IN_Shelter_Solutions_en_V1-0_2025.01_EHS.pdf 
-