Reliable temperature measurement across furnace, flue gas and heat recovery processes helps operators manage changing waste conditions and reduce downtime risks.
Waste-to-energy plants must maintain stable combustion despite changing waste composition, calorific value and plant load. At the same time, temperature sensors face high temperatures, corrosive flue gases, dust, abrasion and thermal cycling. Application-specific thermometers provide reliable temperature information across furnace, flue gas, boiler and heat recovery processes, supporting compliant operation, plant availability and efficient maintenance.
The benefits: Stable combustion, higher availability and lower maintenance
Compliance
Stable combustion control
Availability
Reduced failure risk
Maintenance
Lower lifecycle effort
The proposed measurement concept covers the different temperature zones of a waste incineration plant with application-specific thermometer designs. iTHERM FlameLine TAF16 is intended for furnace and hot flue gas areas where high temperatures, corrosion, abrasion and thermal cycling create an increased risk of sensor damage. iTHERM ModuLine TM131 supports boiler, heat recovery and auxiliary processes that require reliable industrial temperature measurement and maintainable device configurations.
Reliable temperature measurement helps waste-to-energy plants maintain stable combustion, comply with environmental requirements and minimize the risk of measurement-related process interruptions. Using application-specific thermometers for each temperature zone reduces maintenance complexity, helps extend equipment service life and improves plant availability. At the same time, a common Endress+Hauser portfolio creates a consistent measurement concept across furnace, flue gas, boiler and auxiliary processes, simplifying engineering, operation and maintenance.
"Reliable combustion starts with trusted temperature measurement. Matching the thermometer to each process zone helps reduce risk and simplify operation."
Sebastian Stoll, Industry Manager Water, Wastewater & Waste, Endress+Hauser Temperature+System Products
The challenge: Maintaining stable combustion under rapidly changing conditions
Waste-to-energy plants must maintain stable combustion even when waste composition, calorific value and plant load change rapidly. Reliable temperature information is particularly important in the combustion chamber and flue gas path, where temperatures typically exceed 850°C a (1,562 °F) and must be reliably monitored to support complete combustion and regulatory compliance.
The operating environment makes this difficult. Sensors are exposed to corrosive flue gases, dust, ash deposits, abrasion and repeated thermal cycling. These conditions can cause measurement drift, mechanical damage or premature failure, increasing maintenance requirements and the risk of unplanned downtime.
Operators therefore need dependable temperature measurement across very different process areas, from furnace and post-combustion zones to boiler, heat recovery and auxiliary processes. The selected measurement approach must provide long-term stability while remaining robust and maintainable throughout the plant.
Changing waste composition and calorific value create variable combustion conditions. Reliable temperature information helps operators maintain stable combustion and reduce operational risks.
Our solution: Protecting plant availability with application-specific temperature measurement
Endress+Hauser combines two application-specific approaches to cover the temperature measurement across the waste-to-energy process. In furnace, post-combustion and hot flue gas zones, iTHERM FlameLine TAF16 provides reliable measurements under high temperatures and corrosive or abrasive conditions. Its protective design and application-specific thermowell material selection support a longer sensor lifetime, long-term measurement stability and a reduced risk of premature failure.
For boiler, heat recovery and auxiliary processes, iTHERM ModuLine TM131 provides a modular temperature measurement platform for applications ranging from basic duties to demanding industrial measurement tasks. Its configurable design supports reliable operation, efficient maintenance and consistent measurement performance across standard process areas.
Using the appropriate thermometer for each temperature zone reduces engineering complexity and provides a consistent measurement concept throughout the plant. This supports stable combustion, regulatory compliance, plant availability and optimized lifecycle costs.
The iTHERM FlameLine high-temperature thermometer portfolio for demanding process conditions where sensor protection supports stable measurement and a longer service life.
iTHERM ModuLine TM131 provides configurable temperature measurement for boiler, heat recovery and auxiliary processes, supporting reliable operation and efficient maintenance.
The iTHERM FlameLine high-temperature thermometer portfolio for demanding process conditions where sensor protection supports stable measurement and a longer service life.
iTHERM ModuLine TM131 provides configurable temperature measurement for boiler, heat recovery and auxiliary processes, supporting reliable operation and efficient maintenance.
Contact us
Are you interested in our offering? Would you like to discuss your application?
Fast, continuous hydrogen measurement in natural gas pipelines enables safe blending, quality compliance and dynamic control using Raman spectroscopy - without consumables or flaring
Biomethane quality analysis for safe and compliant gas injection
Ensure reliable biomethane quality with fast, accurate online measurement of H₂S, water dew point and critical parameters for safe grid injection and efficient operations.
Protect reverse osmosis membranes with online water quality monitoring for desalination
Reliable online water quality monitoring to protect RO (Reverse Osmosis) membranes, reduce cleaning effort, and extend membrane lifetime in desalination and water reuse applications
Detection of leakages in cryogenic tanks (LNG, ethylene, LPG, and ammonia)
Detect cryogenic tank leaks early and stay in control. Endress+Hauser provides continuous, highly reliable temperature monitoring to protect people, assets, and critical infrastructure.
Thermal waste treatment plays an important role in modern waste management as it drastically reduces waste volume, generates reliable renewable energy and removes pollutants from the nutrient cycle.
In waste incineration, non‑recyclable waste is combusted to reduce volume, generate energy and recover materials. Efficient flue gas cleaning needs fast CO and O₂ monitoring.
Flue gas cleaning systems such as scrubbers, catalytic reactors and particulate filters reduce pollutants, whereas real time gas analysis improves emission control and treatment efficiency.
A waste-to energy (WtE) plant in Sant Adrià del Besòs near Barcelona in Spain has rolled out an innovative system for ensuring better environmental practices.
In running blast furnaces, stave temperature monitoring helps reveal refractory wear, cooling issues and safety risks long before internal inspection is possible.
/
FAQs
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .